1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Tool for Hammer (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 724.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is ideal for removing flooring materials and waterproof materials as it is a single blade type that bites in well and is angled.
· The blade is angled, improving work efficiency.
· Single-blade design.
[Applications]
· For replacing cushioned Lonleum flooring.
· For cleaning floors with stubborn deposits.
· For cleaning of concrete panel surfaces at construction sites.
· For replacing water-proof asphalt.

Features

●Since the blade is a single edge which bites well, and it has a good angle which is hard to damage the ground base, it is optimum for work to take off flooring materials and waterproof materials.

Specification

●Compatible Model:Hexagonal Shaft 17H
●SPQ(piece):6

Materials

●Chromium, Molybdenum Steel
Part Number
B21-50
B21-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
Blade Width
(mm)
Trusco Code Mass
(g)

฿ 724.00

PARTS FOR CONCRETE HAMMERS 1 Piece(s) 12 Day(s) 28050342-8761580

฿ 939.00

PARTS FOR CONCRETE HAMMERS 1 Piece(s) 10 Day(s) 32075342-8770645

Loading...

  1. 1

Basic Information

Product Type Electric Concrete Hammer Options 2 Stage Switching Availability Not Included Double Insulation Not Included
Details Model S-type Scraper Opposite Side(mm) 17