1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Super Hard Auto Punch

Super Hard Auto Punch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Hammer is not required for punching work.
· With strength adjustment, allowing accurate punching with one hand even when working straight up for anything from stainless steel to wood.
· Used for centering and drawing of finishing dimensions on the surface of the workpiece.

Features

●Punch work requires no hammer.
●Using the strength adjustment, it is possible to strike wood material and stainless steel by using one hand accurately even directly from above.

Specification

●Hardness: HRA90

Materials

●Tip: Carbide Tip(G2)
Part Number
AP-150
AP-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Striking Power
(N)
Overall Length
(mm)
Diameter
(mm)
Tip angle
(°)
Trusco Code Mass
(g)

฿ 1,135.00

PUNCHES 1 Piece(s) Same day 3001301387107-4989100

฿ 1,738.00

PUNCHES 1 Piece(s) Same day 5001601890215-1316170

Loading...

  1. 1

Basic Information

Product Type Automatic punch Material (Tip) Carbide tip Hardness HRA90