1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Center Punch with Tip

Carbide Center Punch with Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· For marking the center of a workpiece and the center of drilling.
· It has a carbide tip for excellent shock resistance.

Features

●Used to mark the center of a workpiece and the center of drilling.

Specification

●Tip Angle(°):85
●Hardness: HRA87

Materials

●Tip: Carbide tip (G5)
Part Number
TCP-L
TCP-LL
TCP-M
TCP-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Diameter
(mm)
Trusco Code Mass
(g)

฿ 489.00

PUNCHES 1 Piece(s) Same day 11015229-5920137

฿ 702.00

PUNCHES 1 Piece(s) Same day 12517229-5938190

฿ 341.00

PUNCHES 1 Piece(s) Same day 10010229-591159

฿ 300.00

PUNCHES 1 Piece(s) 1 Day(s) 778229-590336

Loading...

  1. 1

Basic Information

Product Type Manual punch Material (Tip) Carbide tip Hardness HRA87