1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Automatic Punch

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Carbide Automatic Punch
  • Carbide Automatic Punch
  • Carbide Automatic Punch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 698.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Auto-return type that does not require a hammer.
· Adjustment of the strength of driving force is possible.
· It has a carbide tip for excellent shock resistance.

Features

●An auto return type that doesn't need a hammer.
●Possible to adjust the strength of the driving force.

Specification

●Hardness: HRA87

Materials

●Tip: Carbide tip (G5)
Part Number
TAP-L
TAP-M
TAP-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Striking Power
(N)
Overall Length
(mm)
Diameter
(mm)
Abstract Trusco Code Mass
(g)

฿ 1,443.00

PUNCHES 1 Piece(s) Same day 49015524L Type229-5768116

฿ 698.00

PUNCHES 1 Piece(s) Same day 29413518M Type229-575067

฿ 906.00

TRC PUNCHES 1 Piece(s) 1 Day(s) 981409Also for S Type Scriber229-574133

Loading...

  1. 1

Basic Information

Product Type Automatic punch Material (Tip) Carbide tip Hardness HRA87