1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Punch, Weight (g): 160

PUNCHES SCRIBERS

Auto Punch, Weight (g): 160
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,130.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Improves workability as it is capable of continuous work.
· Punch marking can be performed fast by single hand without using a hammer.
· Punching power can be adjusted simply by rotating the handle from left to right.
· Suitable for marking vehicle optional parts when installing and good for straightening out panels during sheet metal work.
· The punch part is made from SK material with excellent wear resistance.
[Applications]
· Sheet metal tool
· For marking when mounting automotive optional parts and panel strain relief in sheet metal work.

 
Part Number
UDP-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,130.39

PUNCHES SCRIBERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Automatic punch Material (Tip) SK Overall Length(mm) 160
Diameter(mm) 34 Trusco Code 373-9023 Mass(g) 160

Please check the type/dimensions/specifications of the part UDP-4 in the Auto Punch, Weight (g): 160 series.