(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is not subject to secular change.
· A mobile structure suitable for offices and laboratories.
· JIS B7513 standard product.
[Applications]
· A mobile structure suitable for offices and laboratories.
[Caution]
· Dial Gauge Sold Separately
Part Number |
---|
UBV3030 |
UFX3030 |
UR3030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Parts Model | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 37,255.00 ฿ 28,678.90 | UNS GRANITE SURFACE PLATES | 1 Piece(s) | 20 Day(s) | With legs/fine tuning function | 466-5457 | ||
฿ 37,255.00 ฿ 28,678.90 | UNS GRANITE SURFACE PLATES | 1 Piece(s) | 20 Day(s) | With legs/flexible arm | 466-5554 | ||
฿ 37,255.00 ฿ 28,678.90 | UNS GRANITE SURFACE PLATES | 1 Piece(s) | 20 Day(s) | With legs/magnifying glass | 466-5953 |
Loading...
Product Type | Stone Surface Plate | Material | Natural Stone (Black Granite) | Flat surface precision(μm) | Within 4 |
---|---|---|---|---|---|
Width(mm) | 300 | Depth(mm) | 300 | Height(mm) | 70 |
Accessories | Adjuster: M12 X 50 | Body / Option | Main Body | Mass(g) | 20000 |
How can we improve?
How can we improve?