1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Surface Plate Platform

Dedicated Surface Plate Platform
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Specification with standard angles.
· A surface plate panel for general scribing.
[Applications]
· Platform for surface finishing machine.
· Specification with standard angles.

Features

●A standard angle specification.

Usage

●Base of the surface plate for machine finishing.

Specification

●Assembly Type
●Allowable Weight: 300kg
●Knock-Down
●Adjuster Screw Size: M16 x 2.0

Materials

●Steel
Part Number
JB-1000SALE
JB-1001SALE
JB-1200SALE
JB-501SALE
JB-600SALE
JB-601SALE
JB-750SALE
JB-900SALE
JB-901SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Loadable Plate Dimensions
(mm)
Allowable Load
(kg)
Specifications Trusco Code Mass
(g)

฿ 50,641.00

฿ 46,589.72

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 10107607001000×750800Finished product467-058242000

฿ 55,667.00

฿ 51,213.64

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 101010107151000×1000800Finished product467-059161000

฿ 55,667.00

฿ 51,213.64

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 12109107151200×900800Finished product467-060461000

฿ 19,479.00

฿ 17,920.68

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 510510725500×500300Assembly type467-061214000

฿ 21,989.00

฿ 20,229.88

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 610460725600×450300Assembly type467-062113000

฿ 24,596.00

฿ 22,628.32

TABLESFORSURFACEPLATE 1 Piece(s) Same day 610610725600×600300Assembly type467-063915000

฿ 24,215.00

฿ 22,277.80

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 760510725750 x 500300Assembly type467-064715000

฿ 26,587.00

฿ 24,460.04

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 910610725900×600300Assembly type467-065517000

฿ 32,828.00

฿ 30,201.76

TRC TABLES FOR SURFACE PLATE 1 Piece(s) 40 Day(s) 910910725900×900300Assembly type467-066319000

Loading...

  1. 1

Basic Information

Product Type Surface Plate Panel Application Platform for surface finishing machine. Material Steel
Main body: option Main Body