(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The height of the frame is adjustable between 800 and 850 mm using the adjuster bolt.
[Applications]
· A frame only for stone surface plate.
Product Type | Surface Plate Stand | Height(mm) | 800~850 | Specifications | Finished product |
---|---|---|---|---|---|
Use | A frame only for stone surface plate. | Material | Steel | Body / Option | Main Body |
Please check the type/dimensions/specifications of the part TK-505010 in the Stone Platform Dedicated Frame Stand series.
Part Number |
---|
TK-15010020 |
TK-20010025 |
TK-20015030 |
TK-604510 |
TK-606013 |
TK-755013 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Loadable Plate Dimensions (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 126,842.00 | 1 Piece(s) | 40 Day(s) | 1510 | 1010 | 1500×1000×200 | 462-2588 | 135000 | ||
฿ 133,799.00 | 1 Piece(s) | 40 Day(s) | 2010 | 1010 | 2000×1000×250 | 462-2596 | 150000 | ||
฿ 166,982.00 | 1 Piece(s) | 40 Day(s) | 2010 | 1510 | 2000×1500×300 | 462-2600 | 180000 | ||
฿ 61,548.00 | 1 Piece(s) | 40 Day(s) | 610 | 460 | 600×450×100 | 462-2626 | 36000 | ||
฿ 62,616.00 | 1 Piece(s) | 40 Day(s) | 610 | 610 | 600×600×130 | 462-2634 | 38000 | ||
฿ 64,222.00 | 1 Piece(s) | 40 Day(s) | 760 | 510 | 750×500×130 | 462-2642 | 38000 |
How can we improve?
How can we improve?