1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block (V Groove Measure Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,015.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The V-groove is finished at 90°, making it suitable for simple inspection of cylinders.
·Using the V-groove and metal fittings to fix the object, it is possible to mark a variety of lines such as right-angled lines and parallel lines.
[Applications]
·Round bar injury.

Features

●The V groove has a 90° finish, and it is suitable for simple inspection of cylinders.
●V groove and metal fittings can be used to fix the target, various scribes such as right angle and parallel lines are possible.

Usage

●Round bar scribing

Specification

●Machine finishing

Materials

●Cast Iron

Warning

●Does not conform to precision measurement. (Precision V groove mini block type inexpensive item)
Part Number
124-100K
124-125K
124-150K
124-200K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Degree of deviation between base surface and V groove
(μm)
Trusco Code Mass
(g)

฿ 7,015.00

V-BLOCKS LINEAR SCALES 1 Piece(s) 1 Day(s) 10010010057365-10703400

฿ 10,065.00

V-BLOCKS LINEAR SCALES 1 Piece(s) 1 Day(s) 12512512559365-10886200

฿ 13,908.00

V-BLOCKS LINEAR SCALES 1 Piece(s) 1 Day(s) 15015015060365-109610300

฿ 26,533.00

V-BLOCKS LINEAR SCALES 1 Piece(s) 40 Day(s) 20020020064365-110024500

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Type V-Grooved Box
Specifications Machine finish Application For scribing on round bars. Main body: option Main Body