1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frame for Stone Surface Plate

ONI TABLES FOR SURFACE PLATE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Frame for Stone Surface Plate
  • Frame for Stone Surface Plate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 112,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
147G-75100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 112,650.00

฿ 84,487.50

ONI TABLES FOR SURFACE PLATE 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Product Type Surface Plate Panel Width(mm) 780 Depth(mm) 1030
Height(mm) 630 Loadable Plate Dimensions(mm) 750×1000×150 Specifications Finished product
Application As an exclusive stand for precision stone surface plate. Material Equal leg angle steel: Rolled steel material for general structures Main body: option Main Body
Type Shape 2: Nominal plate dimensions start from 600×900 Trusco Code 456-7897 Mass(g) 77000

Please check the type/dimensions/specifications of the part 147G-75100 in the Frame for Stone Surface Plate series.