1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Flexible Light

LED Flexible Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Lighting spot can be adjusted with the flexible light.
[Applications]
· Post-machining check of surface finish.

Features

●Can freely select the lighting location with flexible lights.

Specification

●Adhesion Strength(N):800
●Magnet W x D x H(mm):50 x 64 x 56
●SPQ(piece):1
●Power Supply: Button Alkaline Dry Battery(LR44) x 3(accessory)
●LED Light: 3 Lights
●Brightness: Approx. 77lm
Part Number
TML-300-1
TML-400-1
TML-500-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull height
(mm)
Trusco Code Mass
(g)

฿ 3,270.00

MAGNETICLEDSTANDS 1 Piece(s) Same day 300287-44581162

฿ 3,750.58

MAGNETIC LED STANDS 1 Piece(s) Same day 400287-44661194

฿ 3,865.16

MAGNETIC LED STANDS 1 Piece(s) Same day 500287-44741224

Loading...

  1. 1

Basic Information

Light Type LED light Power supply type Battery-operated Adsorption Power(N) 800
Magnet width(mm) 50 Magnet Depth(mm) 64 Magnet Width Height(mm) 56
Power Supply Button-type alkaline batteries (LR44) x 3 (Included) LED light 3 Lights Total Luminous Flux(lm) Approx. 77