(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Attaching a cap will give 5 to 10 times greater adsorption force than with a single magnet.
[Applications]
· For Adhesion.
Part Number |
---|
TFC24R-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adsorption Power (N) | Shape | Details Type | Length (mm) | Width (mm) | Thickness (mm) | Outer Diameter (mm) | Trusco Code | Mass (g) | Hole Diameter (mm) | The Number of each bag (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.33 | TRC FERRITE MAGNETS | 1 Piece(s) | 40 Day(s) | 23.52 | Round shape | Round (Contains 1 Pc) | - | - | 5 | 23.5 | 415-1925 | 10 | - | - |
Loading...
Product Type | Ferrite Magnet | Cap Presence | Available | Material: magnet | Ferrite Magnet |
---|---|---|---|---|---|
Material: cap | Steel | Application | For Adhesion. |
Please check the type/dimensions/specifications of the part TFC24R-1P in the Ferrite Magnet With Cap series.
Part Number |
---|
TFC20K-1P |
TFC20RA-10P |
TFC20RA-1P |
TFC25KA-10P |
TFC25KA-1P |
TFC25RA-10P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Adsorption Power (N) | Shape | Details Type | Length (mm) | Width (mm) | Thickness (mm) | Outer Diameter (mm) | Trusco Code | Mass (g) | Hole Diameter (mm) | The Number of each bag (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 87.62 | 1 Piece(s) | 1 Day(s) | 7.84 | Rectangular | Square (1 pc) | 20 | 8.4 | 4.2 | - | 415-2042 | 10 | - | - | |||
฿ 402.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 11.76 | Round (With Hole) | Round / With Hole (Bagged) | - | - | 4 | 19.8 | 415-1500 | 60.0 | 3.5 | 10 | ||
฿ 76.19 | 1 Piece(s) | 1 Day(s) | 11.76 | Round (With Hole) | Round / With Hole (Contains 1 Pc) | - | - | 4 | 19.8 | 415-1950 | 6.0 | 3.5 | - | |||
฿ 583.61 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 44.1 | Square (With Hole) | Square / With Hole (Bagged) | 25.5 | 23.5 | 6.5 | - | 415-1658 | 200 | 6 | 10 | ||
฿ 95.58 | 1 Piece(s) | 1 Day(s) | 44.1 | Square (With Hole) | Square / With Hole (1 pc) | 25.5 | 23.5 | 6.5 | - | 415-2107 | 20 | 6 | - | |||
฿ 519.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 33.32 | Round (With Hole) | Round / With Hole (Bagged) | - | - | 5 | 25.5 | 415-1526 | 105 | 3.2 | 10 |
How can we improve?
How can we improve?