1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrite Magnet【1-10 Pieces Per Package】

Ferrite Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· As it has high coercive force, demagnetization does not occur.
· Features outstanding corrosion resistance and is suitable for flat shapes.
[Applications]
· Can be used as parts of speakers, headphones, or motors.

Features

●Since it is high magnetic force, there is no demagnetization.
●Excellent corrosion resistance, suitable for planar shape.

Usage

●As a speaker, a headphone or motor parts.

Materials

●Magnet: Ferrite Magnet
Part Number
TF2R-1P
TF2R-10P
TF4K-1P
TF4K-10P
TF5R-1P
TF5R-10P
TF6R-1P
TF6R-10P
TF7R-1P
TF7R-10P
TF8R-1P
TF8R-10P
TF9R-1P
TF9R-10P
TF10R-1P
TF10R-10P
TF10RA-1P
TF10RA-10P
TF12RA-1P
TF12RA-10P
TF14RA-1P
TF14RA-10P
TF15K-1P
TF15K-10P
TF15R-1P
TF15R-10P
TF18RA-1P
TF18RA-10P
TF20K-1P
TF20K-10P
TF20R-1P
TF20R-10P
TF25K-1P
TF25K-10P
TF25R-1P
TF25R-10P
TF30K-1P
TF30K-10P
TF30R-1P
TF30R-10P
TF32RA-1P
TF32RA-10P
TF40K-1P
TF40K-10P
TF40KA25-1P
TF40KA25-10P
TF40KA40-1P
TF40KA40-10P
TF45RA-1P
TF45RA-10P
TF50R-1P
TF50R-10P
TF55RA-1P
TF55RA-10P
TF60K-1P
TF60K-10P
TF60RA-1P
TF60RA-10P
TF70RA-1P
TF70RA-5P
TF80RA-1P
TF80RA-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAdsorption Power
(N)
Shape Surface Magnetic Flux Density
(T)
Details Type Length
(mm)
Width
(mm)
Thickness
(mm)
Outer Diameter
(mm)
Trusco Code Mass
(g)
Hole Diameter
(mm)
The Number of each bag
(piece)

฿ 59.05

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 0.16Round shape0.08Round (Contains 1 Pc)--32489-42860.04-1

฿ 379.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.16Round shape0.08Round (Bagged)--32489-42780.4-10

฿ 82.16

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 0.4Rectangular0.08Square (1 pc)442-489-43080.16-1

฿ 440.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.4Rectangular0.08Square (Bagged)442-489-42941.6-10

฿ 59.05

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 0.66Round shape0.08Round (Contains 1 Pc)--35489-43240.29-1

฿ 361.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.66Round shape0.08Round (Bagged)--35489-43162.9-10

฿ 59.05

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 1.19Round shape0.09Round (Contains 1 Pc)--56489-43410.70-1

฿ 345.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1.19Round shape0.09Round (Bagged)--56489-43327.0-10

฿ 59.05

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 1.48Round shape0.09Round (Contains 1 Pc)--57489-43670.96-1

฿ 345.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1.48Round shape0.09Round (Bagged)--57489-43599.6-10

฿ 59.05

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 0.85Round shape0.08Round (Contains 1 Pc)--28489-43830.50-1

฿ 361.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 0.85Round shape0.08Round (Bagged)--28489-43755.0-10

฿ 59.05

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 1.25Round shape0.08Round (Contains 1 Pc)--39489-44050.71-1

฿ 353.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1.25Round shape0.08Round (Bagged)--39489-43917.1-10

฿ 31.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 1.47Round shape0.08Round (Contains 1 Pc)--310415-17121.2-1

฿ 334.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1.47Round shape0.08Round (Bagged)--310415-126712.0-10

฿ 70.48

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 1.20Round (With Hole)0.08Round / With Hole (Contains 1 Pc)--210489-42010.7131

฿ 445.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1.20Round (With Hole)0.08Round / With Hole (Bagged)--210489-41977.1310

฿ 70.48

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 2.87Round (With Hole)0.1Round / With Hole (Contains 1 Pc)--412.0489-42271.8751

฿ 372.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 2.87Round (With Hole)0.1Round / With Hole (Bagged)--412.0489-421918.7510

฿ 70.48

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 2.83Round (With Hole)0.1Round / With Hole (Contains 1 Pc)--314.0489-42431.5581

฿ 360.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 2.83Round (With Hole)0.1Round / With Hole (Bagged)--314.0489-423515.5810

฿ 100.00

MAGNET MATERIAL 1 Piece(s) 1 Day(s) 2.98Rectangular0.1Square (1 pc)15104-489-42603-1

฿ 595.00

MAGNET MATERIAL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 2.98Rectangular0.1Square (Bagged)15104-489-425130.0-10

฿ 29.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 3.2Round shape0.09Round (Contains 1 Pc)--415415-17213.5-1

฿ 299.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 3.2Round shape0.09Round (Bagged)--415415-127535.0-10

฿ 40.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 3.30Round (With Hole)0.08Round / With Hole (Contains 1 Pc)--317.5415-1771371

฿ 348.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 3.30Round (With Hole)0.08Round / With Hole (Bagged)--317.5415-132130.0710

฿ 50.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 3.80Rectangular0.09Square (1 pc)20104-415-18443.9-1

฿ 451.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 3.80Rectangular0.09Square (Bagged)20104-415-139939-10

฿ 37.00

FERRITE MAGNETS 1 Piece(s) Same day 5.80Round shape0.09Round (Contains 1 Pc)--520415-17397.7-1

฿ 369.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 5.80Round shape0.09Round (Bagged)--520415-128377.0-10

฿ 50.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 6.60Rectangular0.1Square (1 pc)25194.5-415-185210.5-1

฿ 448.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 6.60Rectangular0.1Square (Bagged)25194.5-415-1402105-10

฿ 44.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 6.3Round shape0.09Round (Contains 1 Pc)--425415-17479.6-1

฿ 382.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 6.3Round shape0.09Round (Bagged)--425415-129196.0-10

฿ 56.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 6.90Rectangular0.1Square (1 pc)30105-415-18617.4-1

฿ 469.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 6.90Rectangular0.1Square (Bagged)30105-415-141174-10

฿ 79.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 9.70Round shape0.09Round (Contains 1 Pc)--530415-175517.3-1

฿ 714.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 9.70Round shape0.09Round (Bagged)--530415-1305173.0-10

฿ 63.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 9.9Round (With Hole)0.09Round / With Hole (Contains 1 Pc)--532.0415-178018.581

฿ 583.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 9.9Round (With Hole)0.09Round / With Hole (Bagged)--532.0415-1330185.0810

฿ 72.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 12.60Rectangular0.1Square (1 pc)40126.0-415-187914.1-1

฿ 586.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 12.60Rectangular0.1Square (Bagged)40126.0-415-1429141-10

฿ 99.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 12.20Square (With Hole)0.09Square / With Hole (1 pc)40255.2-415-189525.051

฿ 857.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 12.20Square (With Hole)0.09Square / With Hole (Bagged)40255.2-415-1445250510

฿ 192.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 39.2Square (With Hole)0.1Square / With Hole (1 pc)404010-415-190972.9121

฿ 1,905.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 39.2Square (With Hole)0.1Square / With Hole (Bagged)404010-415-14537291210

฿ 99.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 27.50Round (With Hole)0.12Round / With Hole (Contains 1 Pc)--10.545.0415-179862.2221

฿ 879.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 27.50Round (With Hole)0.12Round / With Hole (Bagged)--10.545.0415-1348622.02210

฿ 305.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 39.2Round shape0.09Round (Contains 1 Pc)--1050415-176396.2-1

฿ 3,202.11

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 39.2Round shape0.09Round (Bagged)--1050415-1313962.0-10

฿ 308.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 44.1Round (With Hole)0.12Round / With Hole (Contains 1 Pc)--12.055.0415-1801113.0241

฿ 2,772.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 44.1Round (With Hole)0.12Round / With Hole (Bagged)--12.055.0415-13561130.02410

฿ 192.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 40Rectangular0.1Square (1 pc)603010-415-188788.2-1

฿ 1,734.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 40Rectangular0.1Square (Bagged)603010-415-1437882-10

฿ 256.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 22.40Round (With Hole)0.12Round / With Hole (Contains 1 Pc)--7.060.0415-181069.4321

฿ 2,499.00

FERRITE MAGNETS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 22.40Round (With Hole)0.12Round / With Hole (Bagged)--7.060.0415-1364694.03210

฿ 316.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 29.80Round (With Hole)0.13Round / With Hole (Contains 1 Pc)--8.070.0415-18281193.0321

฿ 1,398.00

FERRITE MAGNETS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 29.80Round (With Hole)0.13Round / With Hole (Bagged)--8.070.0415-1372119.3325

฿ 379.00

FERRITE MAGNETS 1 Piece(s) 1 Day(s) 45.40Round (With Hole)0.13Round / With Hole (Contains 1 Pc)--1080.0415-18361846.0401

฿ 1,834.00

FERRITE MAGNETS 1 Pack(s)

5 Pieces Per Package

1 Day(s) 45.40Round (With Hole)0.13Round / With Hole (Bagged)--1080.0415-1381184.6405

Loading...

  1. 1

Basic Information

Product Type Ferrite Magnet Cap Presence NA Material: magnet Ferrite Magnet
Application Can be used as parts of speakers, headphones, or motors.