1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Seat

Magnetic Seat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 328.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Anisotropic magnetic sheet with strong magnetic force.
· Highly flexible and therefore easy to handle, and can be easily cut with scissors.
[Applications]
· For industrial components, building materials, POP, displays, and various product attachments.

Features

●An anisotropic magnet sheet with strong magnetic force.

Usage

●For attachment of various products, industrial parts, building materials, pop, display, etc.

Materials

●Magnet Sheet
Part Number
TMGK1-500
TMGK2-500
TMGS-1
TMGS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Surface Magnetic Flux Density
(T)
Details Type Length
(mm)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Specifications Material

฿ 1,366.00

MAGNET SEATS 1 Piece(s) 1 Day(s) 0.784 or More / cm20.05Multi-pole magnetization5005001415-8296950Anisotropic Magnet Single-Side Multipolar Magnetization TypeMagnet Seat

฿ 1,795.00

MAGNET SEATS 1 Piece(s) 1 Day(s) 0.980 or More / cm20.063Multi-pole magnetization5005002415-83001900Anisotropic Magnet Single-Side Multipolar Magnetization TypeMagnet Seat

฿ 328.22

TRC MAGNET SEATS 1 Piece(s) 40 Day(s) 1.078 or More / cm20.07With sponge tape110803415-8270105With single-sided sponge tapeMagnetic Sheet, Sponge Tape

฿ 1,284.00

TRC MAGNET SEATS 1 Piece(s) 1 Day(s) 1.078 or More / cm20.07With sponge tape3002003415-8288730With single-sided sponge tapeMagnetic Sheet, Sponge Tape

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Shape Rectangular Application For industrial components, building materials, POP, displays, and various product attachments.