1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrite Polyamide Magnet【5 Pieces Per Package】 (P3-18G)

MGN FERRITE MAGNETS

Ferrite Polyamide Magnet (P3-18G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features outstanding environmental resistance.

Part Number
P3-18G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Trusco Code

฿ 999,999,999.00

MGN FERRITE MAGNETS 1 Pack(s)

5 Pieces Per Package

Quote Green387-7663

Loading...

  1. 1

Basic Information

Product Type Ferrite Magnet Adsorption Power(N) 6 Cap Presence Not Included
Shape Round Type Thickness(mm) 9.5 Major Diameter(mm) 19
Mass(g) 12 In Bag Quantity(Pieces) 5 Material: Magnet Ferrite Magnet
Use Housing related parts (for kitchen, etc.). Apparel products (bags, etc.).