(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High coercivity means no demagnetization.
Part Number |
---|
3-201568020 |
3-20905016 |
3-40100155 |
3-401005 |
3-4015010025 |
3-404020 |
3-405018 |
3-4125194.5 |
3-41603010 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | Trusco Code | Mass (g) | Hole Diameter (mm) | In Bag Quantity (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,128.95 | MGN FERRITE MAGNET RING | 1 Piece(s) | 1 Day(s) | 10 | 164.64 | Round Type (With Hole) | 0.12 | Round shaped. With hole | - | - | 20 | 156 | 416-6906 | 1379.0 | 80 | 1 | |||
฿ 594.93 | MGN FERRITE MAGNET RING | 1 Piece(s) | 1 Day(s) | 10 | 88.20 | Round Type (With Hole) | 0.135 | Round shaped. With hole | - | - | 16 | 90 | 416-6914 | 337.6 | 50 | 1 | |||
฿ 416.00 | MGN FERRITE MAGNET BLOC | 1 Piece(s) | 11 Day(s) | 10 | 12.74 | Square Shape | 0.1 | Square | 100 | 15 | 5 | - | 416-6922 | 180.0 | - | 5 | |||
฿ 785.94 | MGN FERRITE MAGNETS | 1 Piece(s) | 1 Day(s) | - | 34.3 | Square Shape | 0.05 | Square | 100 | 100 | 5 | - | 416-6931 | 240.0 | - | 1 | |||
฿ 1,701.54 | MGN FERRITE MAGNETS | 1 Piece(s) | 1 Day(s) | - | 245.00 | Square Shape | 0.14 | Square | 150 | 100 | 25.4 | - | 416-6949 | 1828.8 | - | 1 | |||
฿ 999,999,999.00 | MGN FERRITE MAGNETS | 1 Pack(s) | 5 Pieces Per Package | Quote | - | 49 | Square Shape | 0.155 | Square | 40 | 40 | 20 | - | 416-6957 | 770.8 | - | 5 | ||
฿ 2,191.95 | FERRITE MAGNETS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | - | 44.1 | Square Shape | 0.14 | Square | 50 | 50 | 18.0 | - | 416-6965 | 1080.0 | - | 5 | ||
฿ 83.05 | MGN POLYAMIDE MAGNET BLOC | 1 Piece(s) | 8 Day(s) | 10 | 6.86 | Square Model (Hollow) | 0.13 | Square, with hole | 25 | 19 | 4.5 | - | 416-6973 | 134 | 5 | 20 | |||
฿ 667.34 | MGN POLYAMIDE MAGNET BLOC | 5 Piece(s) | 8 Day(s) | 10 | 29.4 | Square Model (Hollow) | 0.12 | Square, with hole | 60 | 30 | 10 | - | 416-6981 | 844 | 7 (2 places) | 10 |
Loading...
Product Type | Ferrite Magnet | Cap Presence | Not Included | Material: Magnet | Ferrite Magnet |
---|---|---|---|---|---|
Use | Can be used as parts of speakers, headphones, or motors. |
How can we improve?
How can we improve?