(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has a strong magnetic field.
Part Number |
---|
2-1042 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | Trusco Code | Mass (g) | Hole Diameter (mm) | In Bag Quantity (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 124.49 | MGN SAMARIUM COBALT MAGNET | 1 Piece(s) | 8 Day(s) | 10 | 1.96 | Round Type | 0.26 | Round | - | - | 2 | 4 | 320-4553 | 2.0 | - | 10 |
Loading...
Product Type | Samarium Cobalt Magnet | Cap Presence | Not Included | Material: Magnet | Samarium-cobalt Magnets |
---|---|---|---|---|---|
Use | As a sensor and motor parts. |
Please check the type/dimensions/specifications of the part 2-1042 in the Samarium-Cobalt Magnet series.
Part Number |
---|
2-10155 |
2-10205 |
2-10315 |
2-1053 |
2-1065 |
2-1092 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | Trusco Code | Mass (g) | Hole Diameter (mm) | In Bag Quantity (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 540.64 | 1 Piece(s) | 11 Day(s) | 10 | 31.85 | Round Type | 0.3 | Round | - | - | 5 | 15 | 310-3439 | 37.0 | - | 5 | |||
฿ 1,144.60 | 1 Piece(s) | 1 Day(s) | 10 | 39.2 | Round Type | 0.25 | Round | - | - | 5 | 20 | 310-3447 | 13.1 | - | 1 | |||
฿ 1,191.67 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | - | 0.98 | Round Type | 0.2 | Round | - | - | 1.5 | 3 | 310-3455 | 1.0 | - | 10 | ||
฿ 143.55 | 1 Piece(s) | 8 Day(s) | 10 | 3.43 | Round Type | 0.3 | Round | - | - | 3 | 5 | 310-3463 | 5 | - | 10 | |||
฿ 200.82 | 1 Piece(s) | 11 Day(s) | 10 | 4.9 | Round Type | 0.35 | Round | - | - | 5 | 6 | 310-3471 | 12 | - | 10 | |||
฿ 162.83 | 1 Piece(s) | 11 Day(s) | 10 | 4.9 | Round Type | 0.18 | Round | - | - | 2 | 9 | 310-3498 | 11.0 | - | 10 |
How can we improve?
How can we improve?