(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has the strongest magnetic field of any magnet.
Part Number |
---|
1-NCC25RA |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Cap Presence | Shape | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Screw | Yoke Thickness (mm) | In Bag Quantity (Pieces) | Material: Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,443.06 | MGN MAGNET PLATE CATCH | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | - | 137.2 | Included | Round Type | Round, With cap. Counterbore type | - | - | 7.7 | 25 | 4547018525256 | 448-7443 | 50 | M5 | - | 3 | Steel |
Loading...
Product Type | Neodymium Magnet | Material: Magnet | Neodymium Magnet | Features | Has the strongest magnetic field of any magnet. |
---|---|---|---|---|---|
Use | For attachment of sensor and mechanism components. |
Please check the type/dimensions/specifications of the part 1-NCC25RA in the Neodymium Magnet Plate Catch series.
Part Number |
---|
1-NC35L |
1-NC35R |
1-NC50L |
1-NCC25RB |
1-NCC29R |
1-NCC35L |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Cap Presence | Shape | Detailed Type | Length (mm) | Width (mm) | Thickness (mm) | Major Diameter (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Screw | Yoke Thickness (mm) | In Bag Quantity (Pieces) | Material: Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 603.91 | 1 Piece(s) | Same day | 10 | 107.8 | Not Included | Square Shape | Square | 34.5 | 20 | 5 | - | 4547018190119 | 332-5211 | 76.5 | M5 | - | 3 | - | |||
฿ 1,064.81 | 1 Piece(s) | Same day | 10 | 117.6 | Not Included | Round Type | Round | - | - | 5 | 35 | 4547018190089 | 332-5229 | 102.0 | M5 | - | 3 | - | |||
฿ 707.23 | 1 Piece(s) | 6 Day(s) | 10 | 49 | Not Included | Square Shape | Square | 50 | 10 | 3 | - | 4547018190034 | 310-3200 | 11.1 | M3X2 | - | 1 | - | |||
฿ 2,466.40 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | - | 137.2 | Included | Round Type | Round, With cap. Step hole type | - | - | 7.7 | 25 | 4547018625253 | 448-7451 | 78 | M5 | - | 3 | Steel | ||
฿ 833.81 | 1 Piece(s) | Same day | 10 | 235.2 | Included | Round Type | With round cap | - | - | 6.6 | 29.0 | 4547018190096 | 332-5237 | 0.078 | M5 | 2.1 | 3 | Steel | |||
฿ 714.58 | 1 Piece(s) | Same day | 10 | 294.0 | Included | Square Shape | With square cap | 35 | 24.5 | 7.5 | - | 4547018190126 | 332-5245 | 120.0 | M5 | 2.0 | 3 | Steel |
How can we improve?
How can we improve?