1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Neodymium Magnet Plate Catch【1-3 Pieces Per Package】 (Part Number)

MGN NEODYMIUM MAGNET

Neodymium Magnet Plate Catch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 290.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has the strongest magnetic field of any magnet.

Part Number
1-NCC40R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

฿ 1,048.57

MGN NEODYMIUM MAGNET 1 Piece(s) 8 Day(s) 10392.0IncludedRound TypeWith round cap--7.640.04547018190102332-52531.854M52.13Steel

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Material: Magnet Neodymium Magnet Features Has the strongest magnetic field of any magnet.
Use For attachment of sensor and mechanism components.

Please check the type/dimensions/specifications of the part 1-NCC40R in the Neodymium Magnet Plate Catch series.

Products with similar specification

Part Number
1-NC35L
1-NC35R
1-NC50L
1-NCC42RA
1-NCC42RB
1-NCC48RA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Cap Presence Shape Detailed Type Length
(mm)
Width
(mm)
Thickness
(mm)
Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Screw Yoke Thickness
(mm)
In Bag Quantity
(Pieces)
Material: Cap

฿ 603.91

1 Piece(s) Same day 10107.8Not IncludedSquare ShapeSquare34.5205-4547018190119332-521176.5M5-3-

฿ 1,064.81

1 Piece(s) Same day 10117.6Not IncludedRound TypeRound--5354547018190089332-5229102.0M5-3-

฿ 707.23

1 Piece(s) 6 Day(s) 1049Not IncludedSquare ShapeSquare50103-4547018190034310-320011.1M3X2-1-

฿ 1,436.28

1 Piece(s) 1 Day(s) -362.6IncludedRound TypeRound, With cap. Counterbore type--8.8424547018542420448-749423M6-1Steel

฿ 1,436.28

1 Piece(s) 1 Day(s) -362.6IncludedRound TypeRound, With cap. Step hole type--8.8424547018642427448-750850M6-1Steel

฿ 1,677.24

1 Piece(s) 1 Day(s) -666.4IncludedRound TypeRound, With cap. Counterbore type--10.8484547018548484448-751678M8-1Steel