1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plate Catch (Silicon Coating)【5 Pieces Per Package】

Plate Catch (Silicon Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,443.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Silicon coating makes it resistant to rust and protects the adhering side from scratches.

Part Number
1-NCS20R-BK
1-NCS20R-GY
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Trusco Code

฿ 2,443.48

MGN MAGNET SEAT ND-FE-B MAGNET 1 Pack(s)

5 Pieces Per Package

40 Day(s) Black332-5261

฿ 2,443.48

MGN MAGNET SEAT ND-FE-B MAGNET 1 Pack(s)

5 Pieces Per Package

40 Day(s) Gray332-5270

Loading...

  1. 1

Basic Information

Product Type Neodymium Magnet Adsorption Power(N) 11.76 Cap Presence Not Included
Shape Round Type (With Hole) Thickness(mm) 5 Major Diameter(mm) 20
Mass(g) 25 Applicable Screw M3 In Bag Quantity(Pieces) 5
Material: Magnet Neodymium Magnet Use Ideal for mechanical parts and miscellaneous goods.