1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Side Tray

Magnetic Side Tray
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 746.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rubber cover is attached to prevent scratches and slippage of the bottom surface to which it is applied.
· The magnet is rubber coated to avoid damaging workpieces.
· Tray depth: 31 mm, tray width: 115 mm.
[Applications]
· For management/organization of tools, etc.

Features

●Attaches a rubber cover to prevent scratches and slippage on the bottom of the pasting surface.
●Magnets are designed to resist hurting target object by rubber coating specifications.

Usage

●For keeping and organizing tools and others.

Materials

●Magnet: Ferrite Magnet
●Main Body: Steel
Part Number
TST-190
TST-240
TST-310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Load Capacity
(kg)
Width
(mm)
Trusco Code Mass
(g)

฿ 746.00

MAGNET TOOL HOLDERS 1 Piece(s) Same day 1.5190300-6310590

฿ 876.00

MAGNET TOOL HOLDERS 1 Piece(s) Same day 2.5240300-6328730

฿ 959.00

MAGNET TOOL HOLDERS 1 Piece(s) Same day 3.5310300-6336960

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Height(mm) 120 Depth(mm) 130 Application For management/organization of tools, etc.
Main Body Material Steel