1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Power Belt

Magnetic Power Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It has strong magnets on both sides. (Anisotropy)
· Flexible belt type that can be cut with scissors or a cutter.
[Applications]
· For holding tools.
· For notices on boards or panels.
· For adhering steel to steel.

Features

●With strong magnetic force on both sides.(anisotropic)
●Since it is a flexible belt type, it can be cut with scissors or a cutter.

Usage

●For holding tools.
●For posting of boards and panels.
●For bonding steel and steel.

Materials

●Rubber Magnet(anisotropic)
Part Number
TMPB-1000
TMPB-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Load Capacity
(kg)
Height
(mm)
Width
(mm)
Trusco Code Mass
(g)

฿ 1,040.00

MAGNET TOOL HOLDERS 1 Piece(s) 40 Day(s) 10100050415-2239700

฿ 228.00

MAGNET TOOL HOLDERS 1 Piece(s) Same day 350025415-2247170

Loading...

  1. 1

Basic Information

Product Type Magnetic Tool Holder Handle Y/N NA Screw hole Y/N NA
Depth(mm) 4 Application For holding tools. Application 1 For notices on boards or panels.
Application 2 For adhering steel to steel.