1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Holder (Alnico Magnet, with Handle) (Part Number)

MAGNET HOLDERS

Magnetic Holder (Alnico Magnet, with Handle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Uses an Alnico magnet for resistance to temperature changes.
[Applications]
· For fixing ruler positions.
· For embedding into jig tools, or positioning.

Features

●Since alnico magnets are used, it is resistant to temperature change.

Usage

●For fixing rulers etc.
●For embedding in jig and tool and positioning.

Specification

●SPQ(piece):1
●Max Working Temperature: 200°C

Materials

●Magnet: Alnico Magnet
●Main Body: Rolling Steel Material for Standard Structures
●Handle: Standard Steel Material for Polishing Bar Steel
Part Number
NH-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Adsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Width
(mm)
Depth
(mm)
Details Type Mounting Screw Trusco Code Mass
(g)

฿ 912.00

MAGNET HOLDERS 1 Piece(s) Same day Round shape35040303526--Circle TypeM8X1.25114-0302290

Loading...

  1. 1

Basic Information

Magnet types Alnico Magnet Product Type Magnetic Holder for Machining Handle Y/N Available
Screw hole Y/N Available Application For securing to specification. Application 1 For embedding into jig tools, or positioning.
Material of Body Rolled Steel Material for General Structure Material of Handle General Steel for Polishing Bar Steel

Please check the type/dimensions/specifications of the part NH-04 in the Magnetic Holder (Alnico Magnet, with Handle) series.

Products with similar specification

Part Number
NH-01
NH-01R
NH-02
NH-03
NH-03R
NH-05
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Adsorption Power
(N)
Outer Diameter
(mm)
Height
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Width
(mm)
Depth
(mm)
Details Type Mounting Screw Trusco Code Mass
(g)

฿ 616.00

1 Piece(s) 1 Day(s) Round shape11025302321--Circle TypeM6X1.00114-0256115

฿ 656.00

1 Piece(s) 1 Day(s) Round shape11030252321--Circle TypeM6X1.00114-0264135

฿ 651.00

1 Piece(s) 1 Day(s) Rectangular110-2524212525Square typeM6X1.00114-0272120

฿ 967.00

1 Piece(s) 1 Day(s) Rectangular200-2524215725Square typeM6X1.00114-0281270

฿ 792.00

1 Piece(s) Same day Round shape20030302826--Circle TypeM6X1.00114-0299160

฿ 1,367.00

1 Piece(s) Same day Round shape50050404824--Circle TypeM8X1.25114-0311610