(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses an Alnico magnet for resistance to temperature changes.
[Applications]
· For fixing ruler positions.
· For embedding into jig tools, or positioning.
Part Number |
---|
NH-0025R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Adsorption Power (N) | Outer Diameter (mm) | Height (mm) | Magnet diameter (mm) | Magnet height (mm) | Width (mm) | Depth (mm) | Details Type | Mounting Screw | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 553.00 | MAGNET HOLDERS | 1 Piece(s) | 1 Day(s) | Round shape | 110 | 25 | 25 | 23 | 21 | - | - | Circle Type | M6X1.00 | 114-0248 | 95 |
Loading...
Magnet types | Alnico Magnet | Product Type | Magnetic Holder for Machining | Handle Y/N | Available |
---|---|---|---|---|---|
Screw hole Y/N | Available | Application | For securing to specification. | Application 1 | For embedding into jig tools, or positioning. |
Material of Body | Rolled Steel Material for General Structure | Material of Handle | General Steel for Polishing Bar Steel |
Please check the type/dimensions/specifications of the part NH-0025R in the Magnetic Holder (Alnico Magnet, with Handle) series.
Part Number |
---|
NH-01 |
NH-01R |
NH-02 |
NH-03 |
NH-03R |
NH-04 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Adsorption Power (N) | Outer Diameter (mm) | Height (mm) | Magnet diameter (mm) | Magnet height (mm) | Width (mm) | Depth (mm) | Details Type | Mounting Screw | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 616.00 | 1 Piece(s) | 1 Day(s) | Round shape | 110 | 25 | 30 | 23 | 21 | - | - | Circle Type | M6X1.00 | 114-0256 | 115 | ||
฿ 656.00 | 1 Piece(s) | 1 Day(s) | Round shape | 110 | 30 | 25 | 23 | 21 | - | - | Circle Type | M6X1.00 | 114-0264 | 135 | ||
฿ 651.00 | 1 Piece(s) | 1 Day(s) | Rectangular | 110 | - | 25 | 24 | 21 | 25 | 25 | Square type | M6X1.00 | 114-0272 | 120 | ||
฿ 967.00 | 1 Piece(s) | 1 Day(s) | Rectangular | 200 | - | 25 | 24 | 21 | 57 | 25 | Square type | M6X1.00 | 114-0281 | 270 | ||
฿ 792.00 | 1 Piece(s) | Same day | Round shape | 200 | 30 | 30 | 28 | 26 | - | - | Circle Type | M6X1.00 | 114-0299 | 160 | ||
฿ 912.00 | 1 Piece(s) | Same day | Round shape | 350 | 40 | 30 | 35 | 26 | - | - | Circle Type | M8X1.25 | 114-0302 | 290 |
How can we improve?
How can we improve?