1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook Magnet【1-3 Pieces Per Package】

Hook Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 542.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adheres strongly with its powerful magnetic force, capable of withstanding heavy loads.

Part Number
3-5025S
3-5052H
3-5052S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMajor Diameter
(mm)
Thickness
(mm)
Type Trusco Code Mass
(g / bag)

฿ 1,044.87

MGN MAGNET TOOL HOLDERS 1 Pack(s)

3 Pieces Per Package

1 Day(s) -255Swing Type310-359536

฿ 542.76

MGN POLYAMIDE MAGNET BLOC 3 Piece(s) 11 Day(s) 10528Fixed Type320-456177

฿ 558.84

MAGNET WITH HOUSINGS SWING 3 Piece(s) 8 Day(s) 10528Swing Type310-3609104

Loading...

  1. 1

Basic Information

Product Model Magnet Tool Holder Adsorption Force(N) 137.2 With / Without Handle Not Included
With / Without Screw Hole Not Included In Bag Quantity(Pieces) 3 Use For wall hanging.
Exterior Portion Material Steel