1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Ball joint"【1-5 Pieces Per Package】

"Ball joint"
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 728.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball-shaped joint part is movable 180° or more.

Part Number
1-K8
1-KD310SALE
1-KD418
1-KD725
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAdsorption Force
(N)
Ball Diameter
(mm)
Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)
Screw Size Install Number
(Pieces)

฿ 1,721.00

MGN MAGNETIC HOLDERS 1 Pack(s)

5 Pieces Per Package

40 Day(s) -9.881812.5310-314513.1M4×125

฿ 728.39

฿ 437.18

BALL JOINT MAGNET 1 Piece(s) Same day 1019.6102810310-311116.1M3×121

฿ 1,438.56

MGN BALL JOINT MAGNET 1 Piece(s) 40 Day(s) 1049183613310-312943.9M4×121

฿ 2,157.18

MGN BALL JOINT MAGNET 1 Piece(s) 8 Day(s) 10196255625310-3137193.3M5×161

Loading...

  1. 1

Basic Information

Magnet Type Neodymium Magnet Product Model Magnet Holder With / Without Handle Not Included
With / Without Screw Hole Included Use Joints of puppets, robots etc., holding of lighting apparatus, surveillance cameras, etc. Ball Part Material Steel
Body Material Brass