1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MP Type Magpad

MP Type Magpad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,156.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Transparent acrylic plate with built-in strong magnet.
· Holds firmly and can be attached while recognizing the wire position.
· No mechanical clamp is required, attachment/detachment is easy, and does not damage the workpiece.
· Various types that can be selected according to the workpiece shape are available.
· Since there is no worry about rust, magnetic force is semi-permanent, and it can withstand for repeated use, it is economical.
[Application]
· Magpad is a device that protects the wire electrode of a wire electric discharge machine from exfoliation of the coolant that tends to occur at the start of machining, and prevents heat-induced wire break due to air discharge before it happens.
· It can also be applied as a fixed position holder that prevents the divided workpiece from displacing or one-side falling just before and after the end of the cutting work.

 
Part Number
MP-1
MP-2
MP-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Size: Length
(mm)
Mass
(g)

฿ 1,156.00

KAN MAGNET TOOL 1 Piece(s) 14 Day(s) 80(8kgf)2635

฿ 2,170.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 200(20kgf)5670

฿ 3,150.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 250(25kgf)86110

Loading...

  1. 1

Basic Information

Product Model Magnet Holder With / Without Handle Not Included With / Without Screw Hole Not Included
Dimensions: Height(mm) 9 Dimensions: Width(mm) 66 Use Instrument protects the wire electrode for the wire electric discharger from flaking of cooling liquid when processing starts, and prevents heat disconnection due to electrical discharge in air
Feature 1 Magnetism Is Turned on and off with a Lever, and It Is Easily Mounted to a Machine Table Feature 2 The mounting angle of the dresser can be set freely. Feature 3 The mounting bracket of the dresser can be mounted with screws on the side and top surfaces of the magnet holder.