1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet V-Block【2 Pieces Per Package】

Magnet V-Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,284.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle can be either fixed or detached.

[Features]
· Upper surface (V surface)/tip surface can be adsorbed.
· Switching lever is removable.
· (Hexagonal subtense: 8 mm) Has a drip-proof, oil-resistant structure.
· 1 set of 2 pieces.
· Premium grade precision finishing is also supported.
· Consult us in advance.

Features

●The handle can be both fixed and removed.
●V groove mechanism that can hold both curved surface and flat surface.
●Supports super grade precision finishing.
●Drip-proof and oil resistant construction.

Usage

●For holding tools for precision work such as measurement, drilling and scribing.

Specification

●Q'ty Per Set(piece):2
●Adsorption Surface: Upper Surface(V surface)/Back Side
Part Number
KMV-50D
KMV-80D
KMV-125D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBlock shape Magnet Adsorption Force
(N)
Adsorption Face Width
(mm)
Depth
(mm)
Height
(mm)
Magnetic Force ON/OFF Size: B
(mm)
Size: L
(mm)
Dimensions: a
(mm)
Size: H
(mm)
Squareness Usable Diameter Size: a
(mm)
Install Number
(Pieces)
Mass
(kg)
Use Feature 1 Feature 2 Feature 3

฿ 20,284.00

MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

3 Day(s) V Shape150 N (15 kgf) or moreTop407050Yes----20φ8 to φ5036------

฿ 53,702.00

MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

Same day -200 (20 kgf) or MoreTop / Rear / V Plane5010080-501006080-φ8 to φ80-26Holding Assemblies for Scribers, Light Processing, 3D Measuring Machines, and Equipment Related to Various Scales and Measurement SystemsTriple-surface suction of the upper surface (v surface) and both side surfaces is possible.Drip-Proof, Oil-Resistant StructureSwitching lever can be removed and refitted

฿ 52,070.00

MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

Same day -230 (23 kgf) or MoreTop / Rear / V Plane50150100-5015090100-φ8 to φ125-210Holding Assemblies for Scribers, Light Processing, 3D Measuring Machines, and Equipment Related to Various Scales and Measurement SystemsTriple-surface suction of the upper surface (v surface) and both side surfaces is possible.Drip-Proof, Oil-Resistant StructureSwitching lever can be removed and refitted

Loading...

  1. 1
 

Basic Information

Product Model Magnet block