1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Sided Suction V Type Holder

KAN MAGNET TOOL

Double Sided Suction V Type Holder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,381.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since workpieces alone can be detached and replaced without changing the fixed position of the holder, work can be done efficiently.
· ON/OFF switching lever is removable.
· (Hexagonal subtense: 8 mm) Has a drip-proof, oil-resistant structure.
· Premium grade precision finishing is also supported.
· Consult us in advance.

 
Part Number
KVA-2F1A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,381.00

฿ 28,409.56

KAN MAGNET TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet block Magnet Adsorption Force(N) 392 (40 kgf) or More Adsorption Face Top / Two Sides / Bottom / Rear / V Plane
Width(mm) 60 Depth(mm) 80 Height(mm) 105
Mass(kg) 3.2 Use Possible to use as holding tool and has wide range of applications from round bar scribing to the cutting tools. Feature 1 Since only workpieces can be detached and replaced without changing the fixed position of the holder, work can be done efficiently.
Feature 2 ON/OFF switching lever is removable Feature 3 Drip-Proof, Oil-Resistant Structure

Please check the type/dimensions/specifications of the part KVA-2F1A in the Double Sided Suction V Type Holder series.