1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet V-Holder (KVA-2A)

MAGNET TOOL

Magnet V-Holder (KVA-2A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since workpieces alone can be detached and replaced without changing the fixed position of the holder, work can be done efficiently.
· ON/OFF switching lever is removable. (Hex socket subtense is 8 mm).
· Drip-proof and oil resistant construction.
· Premium grade precision finishing is also supported.

Features

●The handle can be both fixed and removed.
●Supports super grade precision finishing.
●Drip-proof and oil resistant construction.

Usage

●For holding tools when round bar scribing, measurement work, grinding/drilling of irregular shapes and tapping machining.

Specification

●SPQ(piece):1
●Adsorption Surface: Upper Surface(V surface)/Bottom Surface/Back Side
Part Number
KVA-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Size: L
(mm)
Mass
(kg)
Feature 1 Feature 2 Feature 3

฿ 13,302.00

MAGNET TOOL 1 Piece(s) 3 Day(s) 450 (45 kgf) or more1253---

Loading...

  1. 1
 

Basic Information

Product Model Magnet block Adsorption Face Top / Bottom / Rear / V Plane Size: B(mm) 60
Dimensions: a(mm) 38 Size: H(mm) 73 Use For round bar scribing, hole punching, tapping, irregular objects, grinding, 3D measuring machine and various measuring instruments and measuring systems

Please check the type/dimensions/specifications of the part KVA-2A in the Magnet V-Holder series.

Products with similar specification

Part Number
KVA-1A
KVA-3A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnet Adsorption Force
(N)
Size: L
(mm)
Mass
(kg)
Feature 1 Feature 2 Feature 3

฿ 13,089.00

1 Piece(s) 3 Day(s) 300 (30 kgf) or More802Triple-surface suction of the upper surface (v surface) and both side surfaces is possible.Drip-Proof, Oil-Resistant StructureSwitching lever can be removed and refitted

฿ 29,195.00

1 Piece(s) 4 Day(s) 700 (70 kgf) or more1804.5Triple-surface suction of the upper surface (v surface) and both side surfaces is possible.Drip-Proof, Oil-Resistant StructureSwitching lever can be removed and refitted