(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Upper surface (V surface) can be adsorbed on one surface.
· Switching lever is removable. (Hex socket subtense is 8 mm).
· Drip-proof and oil resistant construction.
· Premium grade precision finishing is also supported.
· Consult us in advance.
Part Number |
---|
KYB-8A |
KYB-10A |
KYB-13A |
KYB-15A |
KYB-18A |
KYB-20A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnet Adsorption Force (N) | Size: B (mm) | Size: L (mm) | Dimensions: a (mm) | Size: H (mm) | Usable Diameter | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,940.00 | KAN MAGNET TOOL | 1 Piece(s) | 3 Day(s) | 180 (18 kgf) or more | 80 | 80 | 80 | 80 | φ10~φ32 | 2.5 | ||
฿ 26,950.00 ฿ 20,482.00 | KAN MAGNET TOOL | 1 Piece(s) | 4 Day(s) | 343 (35 kgf) or More | 100 | 100 | 100 | 100 | φ13~φ50 | 6 | ||
฿ 44,954.00 | KAN MAGNET TOOL | 1 Piece(s) | 4 Day(s) | 400 (40 kgf) or more | 125 | 125 | 125 | 125 | φ13~φ50 | 8 | ||
฿ 37,101.00 ฿ 28,196.76 | KAN MAGNET TOOL | 1 Piece(s) | 3 Day(s) | 589 (60 kgf) or more | 150 | 150 | 150 | 150 | φ14~φ66 | 12 | ||
฿ 59,850.00 | KAN MAGNET TOOL | 1 Piece(s) | 4 Day(s) | 600 (60 kgf) or more | 180 | 180 | 180 | 180 | φ14~φ66 | 16 | ||
฿ 55,021.00 | KAN MAGNET TOOL | 1 Piece(s) | 4 Day(s) | 785 (80 kgf) or more | 200 | 200 | 200 | 200 | φ14~φ66 | 22 |
Loading...
Block shape | Masugata Shape | Product Model | Magnet block | Adsorption Face | Top / V Plane |
---|---|---|---|---|---|
Use | Holding Assemblies for Scribers, Light Processing, 3D Measuring Machines, and Equipment Related to Various Scales and Measurement Systems | Feature 1 | Triple-surface suction of the upper surface (v surface) and both side surfaces is possible. | Feature 2 | Drip-Proof, Oil-Resistant Structure |
Feature 3 | Switching lever can be removed and refitted |
How can we improve?
How can we improve?