1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V Type Chuck Block (non-magnetic electromagnetic induction type)【2 Pieces Per Package】

KAN MAGNET TOOL

V Type Chuck Block (non-magnetic electromagnetic induction type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since there is no magnetism in the product itself, it is placed on the magnetic chuck to induce magnetism and attract the workpiece.
· Magnetism can be induced in either the top/side surfaces or the V/side surfaces.
· Even specially shaped workpieces can be easily dealt with by preparing a chuck block, fully utilizing existing chucks.
· A set of 2 pieces finished simultaneously (KT-3 and 4 sold individually)

 
Part Number
KTV-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 12,530.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet block Adsorption Face Two Sides / V Plane Size: B(mm) 60
Size: L(mm) 65 Size: H(mm) 40 Magnetic Pole Interval: P1(mm) 3
Magnetic Pole Interval: P2(mm) 3.2 Install Number(Pieces) 2 Mass(kg) 0.78×2
Use Use as a support tool alongside a magnetic chuck to adhere to outside rounded and board shaped pieces in instances in which the chuck work process alone is difficult to perform. Feature 1 Since there is no magnetism in the product itself, the product can be used to attract workpieces by placing it on the magnetic chucks to induce magnetism. Feature 2 Even specially shaped workpieces can be easily handled by preparing the chuck block and fully utilizing the handheld chuck

Please check the type/dimensions/specifications of the part KTV-1 in the V Type Chuck Block (non-magnetic electromagnetic induction type) series.