1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KT Type Chuck Block【1-2 Pieces Per Package】

KT Type Chuck Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the product itself does not have magnetism, the product is placed on a magnet chuck to induce magnetism and attract workpieces.
· The magnetism can be guided on two sides, top and side, or V-shaped surface and side.
· Even a workpiece with a special shape can be easily handled if the chuck block is prepared, and you can make full use of your existing chuck.
· One set of 2 which are simultaneously finished (KT-3 and 4 are sold separately).
[Application]
· Used in combination with the magnet chuck and used as an auxiliary tool when you want to attract a workpiece with a shape that is difficult to be attracted on the chuck work surface alone, such as the side surface of a round bar or plate-like workpiece.

 
Part Number
KT-1
KT-2
KT-3
KT-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize: B
(mm)
Size: L
(mm)
Size: H
(mm)
Magnetic Pole Interval: P1
(mm)
Magnetic Pole Interval: P2
(mm)
Install Number
(Pieces)
Mass
(kg)

฿ 15,328.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

Same day 70100413.23.222.0×2

฿ 8,258.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s) 45722233.220.37×2

฿ 15,820.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 1251503824.5-5.4×2

฿ 27,440.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 1253043824.5-11.7

Loading...

  1. 1

Basic Information

Block shape Square Shape Product Model Magnet block Adsorption Face Top / Two Sides
Use Use as a support tool alongside a magnetic chuck to adhere to outside rounded and board shaped pieces in instances in which the chuck work process alone is difficult to perform. Feature 1 Since there is no magnetism in the product itself, the product can be used to attract workpieces by placing it on the magnetic chucks to induce magnetism. Feature 2 Magnetism Can Be Induced in Either the Top/Side Surfaces or the V/Side Surfaces
Feature 3 Even specially shaped workpieces can be easily handled by preparing the chuck block and fully utilizing the handheld chuck