1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KPB Model Double-Sided / One-Sided Adsorbed Permanent Magnetic Blocks【2 Pieces Per Package】

KPB Model Double-Sided / One-Sided Adsorbed Permanent Magnetic Blocks
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Double-sided suction type, both sides can be individually switched ON/OFF (2F-type).
· Fixing to the worktable is performed by turning the magnet ON/OFF (2F-type).
· Suction on the side surface (ON/OFF switching operation surface) is also possible (2F-type).
· For fixing to the worktable, screw hole on mounting surface is used. It is also possible to fix it by absorbing it to magnet chuck (1F-type).
· Since it has operation parts on both sides, switching operation can be performed easily.
· Since it is lightweight, position adjustment is easy.
· The operation handle is removable, so it does not hinder work.
· Simultaneous finishing has been applied to 2 units/set.
· Since it has a drip-proof and oil-resistant structure, it can be used in liquids.
[Application]
· Possible to hold the workpiece during electric discharge machining and grinding. Can be used for assembly work and as a holder for light manufacturing work.

 
Part Number
KPB-1F13
KPB-1F18
KPB-1F25
KPB-2F18
KPB-2F25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBlock shape Magnet Adsorption Force
(N)
Adsorption Face Nominal Dimension
(mm)
Outer dimensions: L
(mm)
Outer dimensions: H
(mm)
Outer dimensions: L1
(mm)
중량
(kg)
Mass
(kg)

฿ 43,120.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s) -250Top50×1251253585-1.5 x 2

฿ 51,240.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s) -350Top50×18018035110-2.2 x 2

฿ 66,291.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s) -500Top50×25025035150-3.1×2

฿ 80,921.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

72 Day(s) Square Shape350Top / Two Sides / Bottom / Upper and Lower Surfaces50×18018050-3.63.6×2

฿ 95,621.00

KAN MAGNET TOOL 1 Pack(s)

2 Pieces Per Package

71 Day(s) -500Top / Two Sides / Bottom50×25025050--5.0×2

Loading...

  1. 1

Basic Information

Product Model Magnet block Outer dimensions: B(mm) 52 Magnetic Pole Interval: P(mm) 1.5(0.5+1.0)
Install Number(Pieces) 2 Use 1 Workpieces Can Be Held in Discharge and Grinding Use 2 Can be Used as a Holding Tool for Assembly Work and Light Machining
Feature 1 Simple switching as operation parts are on both sides Feature 2 Lightweight for Easy Position Adjustment Feature 3 The operating handle is removable so as not to interfere with work