1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MM Type Free Block

MM Type Free Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,081.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The suction surface can be cut to a depth of 10 mm from the surface at the time of shipment.
· Can handle a large machining pressure by inserting the workpiece into the groove, etc.
· Even a carbide material, on which holding force is rather hard to be applied, can be held by ingenuity, so this product is applicable to grinding carbide materials or for other purposes.
· Dual use can be made on the chuck work surface of the magnetic chuck.
· There are 2 types: the one with which turning on/off of the magnetic force is possible, and the other not possible to switch between.
[Application]
Can be used when the workpiece is to be held by magnetic force and if it is necessary to perform deep cutting such as creating grooves or steps on the suction surface for the purpose of holding the workpiece.

 
Part Number
MM3F-612
MM3F-912
MM3Y-1023
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Magnetic Force ON/OFF Mass
(kg)

฿ 40,081.19

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 4006012050NA2.5

฿ 48,512.69

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 6009012050NA3.5

฿ 206,372.31

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 750100230100Available20

Loading...

  1. 1

Basic Information

Product Model Magnet block Use For magnetic adsorption of a workpiece to conduct deep craving of grooves and steps on the adsorption face Feature 1 It is possible for the attachment surface to be cut up to 10 mm from the surface at the time of shipping.
Feature 2 By inserting workpiece in the grooves, large processing pressure can be applied.