1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permanent Magnetic Mini-Chuck with Four Suction Surfaces

KAN MAGNET TOOL

Permanent Magnetic Mini-Chuck with Four Suction Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67,340.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unique utility type mini chuck that can adsorb on all 4 faces.
· Relay absorption on the workpiece machine tool bed is possible, as is simultaneous adsorption of top and side faces.
· Can also be used as a guide stopper for fixing the workpiece.
· Accuracy is flatness: 0.01 mm, parallelism: 0.02 mm, perpendicular angle: 0.03 mm.

 
Part Number
MMXW-611A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 67,340.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Permanent Magnetic Mini Chuck Magnet Adsorption Force(N) 2nd Surface after Total Adsorption of 1st Surface: 400/3rd Surface after Total Adsorption of 4th Surface :60 Adsorption Face Top / Two Sides / Bottom
Magnetic Pole Interval: P(mm) 4(2+2) Size: B(mm) 64 Size: L(mm) 136
Dimensions: Le(mm) 112 Size: H(mm) 64 Mass(kg) 3.5
Use Suitable for holding work pieces during grinding, boring, cutting, welding, assembly, etc. Feature 1 Unique Utility Type Mini Chuck That Can Attract From All 4 Faces Feature 2 Joint adsorption of the workpiece on the bed of machine tool is possible, as is simultaneous adsorption of top and side faces.
Feature 3 Accuracy shall be Flatness: 0.01 mm , Parallelism: 0.02 mm, Perpendicular angle: 0.03 mm

Please check the type/dimensions/specifications of the part MMXW-611A in the Permanent Magnetic Mini-Chuck with Four Suction Surfaces series.