1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base (Small Type)

MAGNETIC STANDS

Magnetic Base (Small Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,432.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Small size magnetic base with lock function.
[Applications]
· Can be used as a holding tool for dial gauges, dial indicators, etc.

Features

●Compact magnetic base with lock function.

Specification

●Adhesion Strength(N):250
●Magnet W x D x H(mm):30 x 35 x 35
●SPQ(piece):1
●Arm Mounting Screws: M5 x 0.8
●Measuring Equipment Mounting: 6mm/8mm hole, with dovetail groove
Part Number
TML-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,432.00

MAGNETIC STANDS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Arm Type) Size Small Adsorption Power(N) 250
Mounting of measuring device φ6、φ8 Dovetail Groove Y/N Available Mounting Screw M5×0.8
Magnet width(mm) 30 Magnet Depth(mm) 35 Magnet Height(mm) 35
Trusco Code 232-7171 Mass(g) 420

Please check the type/dimensions/specifications of the part TML-25 in the Magnetic Base (Small Type) series.