1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base

MAGNETIC STANDS

Magnetic Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,896.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flexible shaft type that can be bent freely, with single-action handle fixation.
[Applications]
· Can be used as a holder for measuring instruments.

Features

●Flexible shaft type, freely bendable. and handle one touch can be fixed.

Specification

●Adhesion Strength(N):800
●Magnet W x D x H(mm):50 x 60 x 55
●SPQ(piece):1
●Main Column: 16 x 340mm
●Main Column Mounting Screw: M8 x 1.25
●Measuring Equipment Mounting: 6mm/8mm hole, with dovetail groove
Part Number
TMF-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,896.00

MAGNETIC STANDS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Flexible Type) Adsorption Power(N) 800 Mounting of measuring device φ6、φ8
Dovetail Groove Y/N Available Mounting Screw M8 x 1.25 Main pillar(mm) 340
Magnet width(mm) 50 Magnet Depth(mm) 60 Magnet Height(mm) 55
Trusco Code 232-7147 Mass(g) 1300

Please check the type/dimensions/specifications of the part TMF-80 in the Magnetic Base series.