1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawing Holder

MAGNETIC STANDS

Drawing Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Easily attachable magnet type.
[Applications]
· For management and display of drawings.

Features

●Magnet type which can be easily installed.

Specification

●Adhesion Strength(N):800
●Magnet W x D x H(mm):50.5 x 65 x 55.7
●SPQ(piece):1
●Drawing Holder Size: 220 x 320mm
●Total Height: 450mm
Part Number
JM-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,999.00

MAGNETIC STANDS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Strut Type) Adsorption Power(N) 800 Dovetail Groove Y/N NA
Magnet width(mm) 50.5 Magnet Depth(mm) 65 Magnet Height(mm) 55.7
Trusco Code 114-0337 Drawing holder size(mm) 220×320 Full height(mm) 450
Mass(g) 1550

Please check the type/dimensions/specifications of the part JM-1 in the Drawing Holder series.