1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Mini Base

MAGNETIC STANDS

Magnetic Mini Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,276.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It can be set at any angle with a single touch.
· There is no ON/OFF switching for the magnet.

Features

●Can be set at any angle with one touch.
●There is no ON/OFF of the magnet part.

Specification

●Adhesion Strength(N):200
●Magnet W x D x H(mm):31 x 31 x 33
●SPQ(piece):1
●Main Column: None
●Strut: No
●Main Column Mounting Screw: cannot be detached
●Measuring Equipment Mounting: 6mm hole
Part Number
M-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,276.00

MAGNETIC STANDS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Strut Type) Adsorption Power(N) 200 Mounting of measuring device φ6
Dovetail Groove Y/N NA Magnet width(mm) 31 Magnet Depth(mm) 31
Magnet Height(mm) 33 Trusco Code 229-4079 Mass(g) 250

Please check the type/dimensions/specifications of the part M-A in the Magnetic Mini Base series.