1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Type Magnetic Base

MAGNETIC STANDS

Mini Type Magnetic Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Small and lightweight handy type with an adsorption force of 250 N.
[Applications]
· Can be used as a holder for measuring instruments.

Features

●Compact, lightweight and handy type with adsorption strength of 250N.

Specification

●Adhesion Strength(N):250
●Magnet W x D x H(mm):30 x 35 x 35
●SPQ(piece):1
●Main Column: 7 x 54mm
●Strut: No
●Main Column Mounting Screw: M5 x 0.8
●Measuring Equipment Mounting: 6mm hole
Part Number
TMM-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,124.00

MAGNETIC STANDS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Strut Type) Adsorption Power(N) 250 Mounting of measuring device φ6
Dovetail Groove Y/N NA Mounting Screw M5×0.8 Main pillar(mm) 54
Magnet width(mm) 30 Magnet Depth(mm) 35 Magnet Height(mm) 35
Trusco Code 232-7163 Mass(g) 270

Please check the type/dimensions/specifications of the part TMM-25 in the Mini Type Magnetic Base series.