(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Main column and strut are of a thick specification that allows measurement tools to be retained with stability.
[Applications]
· Can be used as a holder for measuring instruments.
Product Type | Magnetic Stand (Strut Type) | Adsorption Power(N) | 800 | Mounting of measuring device | ø6, ø8, with Lug |
---|---|---|---|---|---|
Dovetail Groove Y/N | NA | Mounting Screw | M8 x 1.25 | Main pillar(mm) | 178 |
Post(mm) | 165 | Magnet width(mm) | 50 | Magnet Depth(mm) | 60 |
Magnet Height(mm) | 55 | Trusco Code | 232-7139 | Mass(g) | 1500 |
Please check the type/dimensions/specifications of the part TMP-80 in the Magnetic Base (Thick Beam Type) series.
How can we improve?
How can we improve?