(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adjuster can be used to make fine adjustment to the retention direction of measuring instruments, etc. (Fine movement range: 2 mm)
[Applications]
· Can be used as a holder for measuring instruments.
Product Type | Magnetic Stand (Strut Type) | Adsorption Power(N) | 800 | Mounting of measuring device | ø6, ø8, with Lug |
---|---|---|---|---|---|
Dovetail Groove Y/N | NA | Mounting Screw | M8 x 1.25 | Main pillar(mm) | 176 |
Post(mm) | 150 | Magnet width(mm) | 50 | Magnet Depth(mm) | 60 |
Magnet Height(mm) | 55 | Trusco Code | 232-7121 | Mass(g) | 1400 |
Please check the type/dimensions/specifications of the part TMA-80 in the Magnetic Base (Micro-Motion Type) series.
How can we improve?
How can we improve?