1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base, TMB-80 (Part Number)

MAGNETIC STANDS

Magnetic Base, TMB-80
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,448.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Including dial gauges with "ears", this supports almost all dial gauges and test indicators.
· Arm tip adopts a multi-clamp system with 6 mm, 8 mm and 3/8 inch holes as well as a dovetail groove.
[Applications]
· Can be used as a holder for measuring instruments.

Features

●Almost all dial gauge, including the dial gauge with lug, can correspond to the test indicator.

Specification

●Adhesion Strength(N):800
●Magnet W x D x H(mm):50 x 60 x 55
●SPQ(piece):1
●Main Column: 12 x 177mm
●Strut: 10 x 164mm
●Main Column Mounting Screw: M8 x 1.25
●Measuring Equipment Mounting: 6mm/8mm/3/8 inch hole, with dovetail groove and lug
Part Number
TMB-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,448.00

MAGNETIC STANDS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Strut Type) Adsorption Power(N) 800 Mounting of measuring device ø6, ø8, ø3/8-Inch, with Lug
Dovetail Groove Y/N Available Mounting Screw M8 x 1.25 Main pillar(mm) 177
Post(mm) 164 Magnet width(mm) 50 Magnet Depth(mm) 60
Magnet Height(mm) 55 Trusco Code 219-8525 Mass(g) 1400

Please check the type/dimensions/specifications of the part TMB-80 in the Magnetic Base, TMB-80 series.