1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Vise

KAN MAGNET TOOL

Flexible Vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,151.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It uses a strong and ON/OFF switchable magnetic holder, so it can be easily installed on the steel work bench or machining table of a machine tool
・ Since the vise part can be flexibly tilted, it can be fixed according to the workpiece shape and processing direction
・ Since the workpiece sandwiching plate is made of nylon, it is possible to firmly fix workpiece materials that do not have a flat surface
[Applications]
・ It is suitable for temporarily holding workpiece during assembly work. It is suitable for fine work such as manual filing, drilling in non-magnetic material, tapping work, etc.

 
Part Number
MPV-F50A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,151.00

฿ 18,354.76

KAN MAGNET TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Work Holder Type) Adsorption Force(N) 1000 Magnet width(mm) 50
Magnet depth(mm) 73 Magnet height(mm) 55 Use 1 Suitable for Temporary Holding of Work Pieces During Assembly Work
Use 2 It is suitable for detailed works such as manual filing, drilling non-magnetic material, and tapping work. Overall Height(mm) 179 Mass(kg) 2.7
Feature 1 This employs a magnet holder with powerful ON/OFF switching capability so it can easily be installed on a steel working table or machine tool processing table. Feature 2 Since the vise part can be flexibly tilted, it can be fixed according to the shape and processing direction of the workpiece Feature 3 Workpiece members without flat faces can also be powerfully sandwiched in position by the nylon plates

Please check the type/dimensions/specifications of the part MPV-F50A in the Flexible Vise series.