1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Loupe (Graduated/10x/15x)

Scale Loupe (Graduated/10x/15x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· With scale.
[Applications]
· For detailed inspection work, etc.

Features

●With scale.

Usage

●For fine inspection work and so on.

Specification

●SPQ(piece):10

Materials

●Lens: Glass
Part Number
TL-SL10K
TL-SL15K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Minimum graduation
(mm)
Measuring Range
(mm)
Full height
(mm)
Trusco Code Mass
(g)

฿ 719.00

CUP LOUPES 1 Piece(s) Same day 10φ280.21043276-852620

฿ 811.00

CUP LOUPES 1 Piece(s) Same day 15φ210.1633276-853415

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence NA Existence or non-existence of scale Available
Outer Diameter(mm) 35 Lens Material Glass