1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Flash Loupe

TRC HAND LOUPES WITH LIGHT

LED Flash Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,247.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a high-magnification loupe with LED light that's convenient for measurement and inspection.
· Lens is a single sheet of glass.
· 80 mm diameter wide lens.
[Applications]
· For inspections in dark places.

Part Number
TL-L80-LED
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,247.23

TRC HAND LOUPES WITH LIGHT 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 2 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) φ80 Overall Length(mm) 232
Trusco Code 394-7581 Mass(g) 185 Main Body Material ABS Resin
Replacement Lamp Non-Replaceable Power Supply C Batteries x 2 (Sold Separately) Lens Material Glass

Please check the type/dimensions/specifications of the part TL-L80-LED in the LED Flash Loupe series.