1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Magnifier Set (Scale Attached)

KEY CUP LOUPES

Scale Magnifier Set (Scale Attached)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,031.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An S-202 is equipped on the 5055 (main unit).
· A 5-piece scale set that allows many applications. (Case included)
· Uses optical achromatic lens.
[Applications]
· For various types of measurements and inspections. (Angle, R Measurement, Length, Point, Thickness, Line Width, Grid, Thread Pitch)

Part Number
5155
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,031.00

KEY CUP LOUPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Included Lens Size(mm) φ21 Minimum graduation(mm) 0.1
Measuring Range(mm) 25 Outer Diameter(mm) 42 Lens Material Glass
Overall Height(mm) 52 Trusco Code 219-0958 Mass(g/set) 175
Set Content Body (5055), Scale (S-202, S-203, S-207, S-208, S-210)

Please check the type/dimensions/specifications of the part 5155 in the Scale Magnifier Set (Scale Attached) series.