1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Magnifier (With Scale) (Part Number)

CUP LOUPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Scale Magnifier (With Scale)
  • Scale Magnifier (With Scale)
  • Scale Magnifier (With Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 595.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A standard scale (S-100) with 0.1 mm intervals is equipped as standard.
·It uses an optical achromatic lens.
[Applications]
·Ideal for measuring various inspection items.

Features

●Standard scale(S-100) at 0.1mm intervals as standard equipment.
●Optical achromat lenses are adopted.

Usage

●Ideal for measuring various inspection objects.

Materials

●Lens: Glass
Part Number
5056
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Magnification
(x)
Light presence Existence or non-existence of scale Lens Size
(mm)
Minimum graduation
(mm)
Measuring Range
(mm)
Outer Diameter
(mm)
Detailed Type Thickness
(mm)
Lens Material Total Length
(mm)
Overall Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)
Set Content Exchange Scale (All 26 mm in Diameter) Lens Configuration

฿ 3,635.40

CUP LOUPES 1 Piece(s) 1 Day(s) Cup Loupe15Not IncludedIncludedφ210.11237--Glass-39-219-083450-S-100-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 5056 in the Scale Magnifier (With Scale) series.

Products with similar specification

Part Number
5054
5055-BP
5057
S-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Magnification
(x)
Light presence Existence or non-existence of scale Lens Size
(mm)
Minimum graduation
(mm)
Measuring Range
(mm)
Outer Diameter
(mm)
Detailed Type Thickness
(mm)
Lens Material Total Length
(mm)
Overall Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)
Set Content Exchange Scale (All 26 mm in Diameter) Lens Configuration

฿ 3,318.00

1 Piece(s) 1 Day(s) Cup Loupe7Not IncludedIncludedφ210.12037--Glass-55-219-081846-S-100 (Option S-101-S112)-

฿ 999,999,999.00

1 Piece(s) Quote Cup Loupe10x---------52-φ42-70Includes Case, Includes 0.1 mm Graduated Glass Scale-Achromatic Lens 3 Group 4 Sheets

฿ 3,635.71

1 Piece(s) 31 Day(s) Cup Loupe30Not IncludedIncludedφ80.1337--Glass-39-219-084252-S-100-

฿ 595.00

1 Piece(s) 12 Day(s) Accessory-Not IncludedIncluded-0.1--Dedicated Replacement Scale1.5Glass--26292-37932---