1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe (with elastic) (3051)

KEY CUP LOUPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Loupe (with elastic)
  • Loupe (with elastic)
  • Loupe (with elastic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Perfect for desks and work desks.
[Applications]
·General examination, observation, reading.

Part Number
3051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Outer Diameter
(mm)
Overall Height
(mm)
Trusco Code Mass
(g)
Set Content Specifications

฿ 2,847.00

KEY CUP LOUPES 1 Piece(s) 1 Day(s) 3.5φ506218219-125382Case, Gum RubberDouble Lens

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence Not Included Existence or non-existence of scale Not Included
Lens Material Glass Use General inspection, observation and reading

Please check the type/dimensions/specifications of the part 3051 in the Loupe (with elastic) series.

Products with similar specification

Part Number
5071
5072
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Outer Diameter
(mm)
Overall Height
(mm)
Trusco Code Mass
(g)
Set Content Specifications

฿ 2,669.00

1 Piece(s) 1 Day(s) 5φ556236219-123775Rubber piece-

฿ 3,380.00

1 Piece(s) 1 Day(s) 3φ758262219-1245140Rubber piece-